Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Galea stainless swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races, reinforced or stainless, providing reliable swivel bearing performance. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, ensuring excellent grip and floor protection, whilst the precision ball bearing, stainless construction delivers smooth rolling operation. With a wheel diameter of 125mm, the castor has an overall height of 162mm. Load capacity specifications include a dynamic rating of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, as well as shower chairs, where hygiene and reliability are paramount.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5087PJC125P30-10
EAN
4031582383614
Core attributes
Type
Swivel castor with total lock
Overall width
66 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
162 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.56 kg
Product name
Galea stainless
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10 mm
Housing
Fork shape
Closed
Material fork
Polyamide
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
59 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Crossselling

Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Galea stainless
5081PJC125P30-10

The Galea stainless swivel castor with directional lock features a bolt hole fitting for secure mounting applications. The polyamide housing incorporates two ball races, reinforced or stainless, providing robust swivel bearing performance for demanding environments. The wheel construction comprises a polypropylene body with thermoplastic rubber tread material, mounted on precision ball bearing, stainless for smooth operation and durability. With a wheel diameter of 125 mm, the castor achieves an overall height of 162 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for catering carts and meal delivery systems as well as shower chairs, where reliable mobility and directional control are essential requirements.

125 mm
Light Duty | < 150 kg
162 mm
125 mm
Light Duty | < 150 kg
162 mm