Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the precision ball bearing with damping delivers enhanced rolling stability and reduced noise operation. The wheel diameter measures 125mm with an overall height of 155mm, making it suitable for medium-duty applications. Load capacity specifications include a dynamic rating of 275kg at 4km/h operating speed and a static load capacity of 550kg, making this castor ideal for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting equipment, machine construction, post logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UOT125P62
EAN
4031582336931
S4 Material Number
990033752
Core attributes
Type
Swivel castor with total lock
Overall width
75 mm
Load capacity at 4 km/h
275 kg
Load capacity Static
550 kg
Overall height
155 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
1.19 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
105 mm
Plate width
80 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
75 mm
Swivel interference
246 mm
Offset
40 mm
Swivel radius
123 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
40 mm
Diameter
125 mm
Body width
40 mm
Axle
Screwed with nut
Bearing
Precision ball bearing, damped
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 125 mm
Basetech
POR125x40-Ø12 HL44,4

The Basetech Wheel is a polypropylene castor wheel with a diameter of 125 mm, tread width of 40 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and roller bearing construction. The tread material is identical to the wheel body for consistent performance. This wheel offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding applications including roll cages, store fixtures and display equipment.

125 mm
200 kg
125 mm
200 kg
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Alpha
3470UOT125P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a precision ball bearing that is damped for enhanced performance and reduced noise operation. The wheel diameter measures 125 mm, contributing to the overall height of 155 mm. Load specifications include a dynamic capacity of 275 kg at speeds up to 4 km/h and a static load capacity of 550 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.

125 mm
155 mm
275 kg
125 mm
155 mm
275 kg
Variants
Fixed castor 125 mm
Fixed castor 125 mm
Alpha
3478UOT125P62

The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with precision ball bearing, damped for smooth operation, and measures 125 mm in diameter. The overall height of the castor assembly is 155 mm. Load capacity specifications include a dynamic load rating of 275 kg at 4 km/h operating speed and a static load capacity of 550 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
155 mm
275 kg
125 mm
155 mm
275 kg
Skip product gallery

Matching Products

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Alpha
3470UOT125P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a precision ball bearing that is damped for enhanced performance and reduced noise operation. The wheel diameter measures 125 mm, contributing to the overall height of 155 mm. Load specifications include a dynamic capacity of 275 kg at speeds up to 4 km/h and a static load capacity of 550 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.

125 mm
155 mm
275 kg
125 mm
155 mm
275 kg
Variants
Fixed castor 125 mm
Fixed castor 125 mm
Alpha
3478UOT125P62

The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity. The wheel incorporates a polyamide body with tread material identical to the wheel body, equipped with precision ball bearing, damped for smooth operation, and measures 125 mm in diameter. The overall height of the castor assembly is 155 mm. Load capacity specifications include a dynamic load rating of 275 kg at 4 km/h operating speed and a static load capacity of 550 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
155 mm
275 kg
125 mm
155 mm
275 kg