Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly consists of a polyamide body fitted with an elastic tyre in black vulcanised rubber, supported by precision roller bearings for enhanced durability and reduced rolling resistance. With a wheel diameter of 125 mm, the castor achieves an overall height of 161 mm. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UER125P63 CL60 OH161
EAN
4031582305821
S4 Material Number
990030348
Core attributes
Type
Swivel castor with total lock
Overall width
98 mm
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Overall height
161 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.02 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
98 mm
Swivel interference
334 mm
Offset
60 mm
Swivel radius
167 mm
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, black, vulcanized
Tread width
40 mm
Diameter
125 mm
Body width
40 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Crossselling

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Alpha
3470UER125P63 CL60 OH161

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy steel sheet material and incorporates a two ball races swivel bearing system for smooth directional changes under load. The wheel assembly comprises a polyamide body fitted with an elastic tyre, black, vulcanised tread surface, supported by a roller bearing for reliable rotation with minimal friction. The wheel diameter measures 125 mm, whilst the overall height of the complete castor unit is 161 mm. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load rating of 500 kg, making it suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
Medium Duty | 150 - 500 kg
161 mm
125 mm
Medium Duty | 150 - 500 kg
161 mm