Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The 35mm diameter wheel combines a polyamide body with matching polyamide tread material that is identical with the wheel body, providing consistent performance characteristics throughout. The wheel assembly utilises a plain bearing with spacer tube configuration for reliable rotation. With an overall height of 45mm, this compact castor delivers impressive load handling capabilities including a dynamic load capacity of 50kg at speeds up to 3km/h and a static load capacity of 100kg. The castor is specifically designed for furniture applications including bedside tables, media furniture, office chairs, and general office furniture where mobility and durability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI035L51-10 9011/9011
EAN
4031582338454
S4 Material Number
990079643
Core attributes
Type
Swivel castor
Overall width
52 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
45 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.05 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
15.2 mm
Swivel interference
74 mm
Offset
12 mm
Swivel radius
37 mm
Wheel
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
12 mm
Diameter
35 mm
Body width
12 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Crossselling

Swivel castor with wheel brake 35 mm
Stylea
5925UOI035L51-10 9011/9011/9011

The Stylea swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes under load. The 35mm diameter wheel combines a polyamide body with tread material identical to the wheel body construction, supported by a plain bearing with spacer tube for reliable operation and extended service life. With an overall height of 45mm, this compact castor delivers exceptional performance in confined spaces. The unit provides a dynamic load capacity of 50kg at speeds up to 3km/h and a static load capacity of 100kg, making it ideal for bedside tables, furniture, media furniture, office chairs, and office furniture applications where mobility and braking control are essential requirements.

35 mm
Light Duty | < 150 kg
45 mm
35 mm
Light Duty | < 150 kg
45 mm