Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Agila stainless swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade stainless steel and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing for reliable rotation. The wheel diameter measures 125 mm, contributing to an overall height of 160 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, as well as professional cleaning carts where hygiene and durability are paramount.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
7470PJO125P50
EAN
4031582349962
S4 Material Number
990036329
Core attributes
Type
Swivel castor
Overall width
60 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
160 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.64 kg
Product Name
Agila stainless
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
51.5 mm
Plate hole length (Minimum)
46.5 mm
Plate hole width (Maximum)
61.5 mm
Plate hole width (Minimum)
56 mm
Plate length
77 mm
Plate width
67 mm
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, medium
Swivel Bearing
Two ball races
Dome diameter
60 mm
Swivel interference
207 mm
Offset
41 mm
Swivel radius
103.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
32 mm
Diameter
125 mm
Body width
32 mm
Threadguards
Without threadguard
Bearing
Plain bearing
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Fixed castor 125 mm
Fixed castor 125 mm
Agila stainless
7478PJO125P50

The Agila stainless is a fixed castor designed for demanding commercial applications including catering carts and meal delivery systems as well as professional cleaning carts. The castor features a rectangular plate fitting, with the longside of the plate positioned 90 degrees off track to ensure optimal directional control and stability during operation. The housing is constructed from stainless steel, medium grade, providing excellent corrosion resistance and durability in hygiene-sensitive environments where regular cleaning and exposure to moisture are commonplace. The wheel assembly comprises a 125 mm diameter wheel with a polypropylene body and thermoplastic rubber tread material, delivering reliable performance across various floor surfaces whilst maintaining the hygienic properties required in food service and cleaning applications. The wheel is supported by a plain bearing, ensuring smooth rotation and minimal maintenance requirements. The overall height of the castor is 160 mm, accommodating standard equipment configurations. The castor demonstrates a static load capacity of 200 kg per unit, whilst the dynamic load capacity is rated at 100 kg per unit when operating at speeds up to 3 km/h, making it suitable for both stationary and mobile applications in commercial kitchen and facility management environments.

125 mm
160 mm
100 kg
Regular price: €92.45
net / per piece
125 mm
160 mm
100 kg
Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Agila stainless
7477PJO125P50

The Agila stainless is a swivel castor with total lock for mobile equipment. It is fitted with a rectangular plate for secure attachment to the chassis of a trolley or cart. The housing is manufactured from stainless steel, medium, and incorporates two ball races in its swivel bearing to ensure smooth, low-effort rotation. The wheel has a diameter of 125 mm and runs on a plain bearing, with a tread of thermoplastic rubber and a body of polypropylene. The overall height of the castor is 160 mm. It offers a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 3 km/h. It is suited to Catering Carts & Meal Delivery Systems and Professional Cleaning Carts.

125 mm
160 mm
100 kg
Regular price: €87.25
net / per piece
125 mm
160 mm
100 kg