Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a roller bearing, stainless for corrosion resistance and longevity, and measures 100 mm in diameter. The castor has an overall height of 128 mm, providing appropriate clearance for various applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UOD100P62
EAN
4031582333183
S4 Material Number
990038659
Core attributes
Type
Swivel castor
Overall width
75 mm
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Overall Height
128 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.69 kg
Product Name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
105 mm
Plate width
85 mm
Housing
Housing Color
Stainless steel
Fork shape
Broad
Housing Material
Stainless steel, heavy
Swivel Bearing
Two ball races
Dome diameter
75 mm
Swivel interference
182 mm
Offset
41 mm
Swivel radius
91 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Tread width
36 mm
Diameter
100 mm
Body width
36 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
Wheel Color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Matching Products

Variants
Fixed castor 100 mm
Fixed castor 100 mm
Alpha stainless
8478UOD100P62

The Alpha stainless is a fixed castor designed for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The castor is fitted with a small rectangular plate that provides secure mounting to the host equipment. The housing is manufactured from stainless steel, heavy grade, ensuring exceptional corrosion resistance and durability in challenging environments, whilst the swivel bearing comprises two ball races that facilitate smooth rotational movement and reliable performance under continuous operation. The wheel features a 100 mm diameter and is constructed from polyamide with an identical tread material, supported by a roller bearing manufactured from stainless steel that guarantees extended service life and minimal maintenance requirements. The overall height of the castor assembly measures 128 mm, providing a compact profile suitable for integration into space-constrained applications. The castor demonstrates impressive load-carrying capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring robust and reliable castor performance in hygienic and corrosion-prone environments.

100 mm
128 mm
200 kg
Regular price: €67.40
net / per piece
100 mm
128 mm
200 kg
Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Alpha stainless
8477UOD100P62

The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a roller bearing in stainless steel construction for corrosion resistance and durability, with a diameter of 100mm. The overall height measures 128mm, providing compact integration whilst maintaining robust performance characteristics. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

100 mm
128 mm
200 kg
Regular price: €79.95
net / per piece
100 mm
128 mm
200 kg