Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea swivel castor with total lock is a precision-engineered mobility solution designed for demanding healthcare and professional environments, featuring a bolt hole fitting that ensures secure and reliable installation on a wide range of equipment and furniture. The housing is constructed from polyamide material and incorporates a precision ball bearing for the swivel mechanism, delivering smooth rotational movement and exceptional durability under continuous operational demands. The wheel assembly comprises a 125 mm diameter wheel with an injected polyurethane tread mounted on a polyamide body, paired with a precision stainless steel ball bearing that provides superior corrosion resistance and extended service life in hygiene-critical applications. The castor achieves an overall height of 143 mm, making it suitable for integration into compact and space-constrained equipment designs. Load capacity specifications indicate a static load rating of 260 kg, whilst the dynamic load capacity reaches 130 kg at a maximum operational speed of 3 km/h, ensuring safe and stable performance during transport and manoeuvring of medical equipment, patient care devices, and professional catering systems. The Linea castor is specifically engineered for deployment across anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, providing reliable mobility solutions throughout hospitals, nursing facilities, and retirement homes.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5947UAC125P30-11 9002/K9011 High Temperature
Core attributes
Type
Swivel castor with total lock
Overall width
82 mm
Load capacity at 3 km/h
130 kg
Load capacity Static
260 kg
Overall Height
143 mm
Temperature range (Maximum)
70 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.87 kg
Product Name
Linea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Housing Color
Grey white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
258 mm
Offset
40 mm
Swivel radius
129 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
20 mm
Diameter
125 mm
Body width
20 mm
Threadguards
With threadguard
Tread Color
Slate grey (RAL7015)
Bearing
Precision ball bearing, stainless
Wheel Color
Slate grey (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a precision-engineered component designed to enhance castor functionality and performance in demanding industrial and commercial applications. This accessory integrates seamlessly with standard castor assemblies, providing improved operational efficiency and extended service life through its robust construction and optimised design. The Linea Accessory offers engineers a reliable solution for upgrading existing castor systems, delivering enhanced load distribution, smoother rotation, and improved manoeuvrability across various floor surfaces. Its versatile compatibility makes it suitable for integration into material handling equipment, mobile workstations, and transport systems where consistent performance and durability are essential requirements.

Skip product gallery

Matching Products

linea
Linea
5940UAC125P30-11 9002/7015/Pan

The Linea swivel castor is a precision-engineered mobility solution designed for demanding healthcare and professional environments, featuring a bolt hole fitting for secure installation onto equipment frames and trolleys. The housing is constructed from polyamide with an integrated precision ball bearing that enables smooth, reliable swivel rotation under operational loads. The wheel assembly comprises a 125 mm diameter polyurethane injected tread mounted on a polyamide body, supported by a precision stainless steel ball bearing that ensures durability and consistent performance across extended service cycles. With an overall height of 143 mm, the Linea castor is engineered to integrate seamlessly into compact equipment designs whilst maintaining optimal manoeuvrability. The castor demonstrates a static load capacity of 260 kg, providing substantial structural support for stationary applications, whilst maintaining a dynamic load capacity of 130 kg at operational speeds up to 3 km/h, making it suitable for controlled movement of loaded equipment. The Linea swivel castor is specifically engineered for deployment across a comprehensive range of healthcare and professional applications, including anesthesia carts, C-arms, CT scanners, MRI and X-ray systems, care beds, catering carts and meal delivery systems, computers on wheels, dialysis carts, medication carts, nursing and retirement home equipment, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, delivering reliable performance in both clinical and commercial settings.

125 mm
143 mm
130 kg
125 mm
143 mm
130 kg