Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light is a swivel castor with wheel brake designed for demanding healthcare and commercial applications including anesthesia carts, bedside tables, C-arms, CT scanners, MRI and X-ray equipment, catering carts, computers on wheels, dialysis carts, furniture, hospitals, media furniture, medication carts, nursing and retirement homes, nursing carts, office furniture, ultrasound systems, ventilators and professional cleaning carts. The castor is fitted with a square plate attachment system that provides secure and stable mounting to equipment bases and mobile platforms. The housing is constructed from polyamide material and features a stem with swiveling capability, enabling smooth 360-degree rotation for enhanced manoeuvrability in confined spaces and around obstacles. The wheel comprises a 40 mm diameter design with a thermoplastic rubber tread bonded to a polypropylene body, delivering excellent grip, durability and resistance to wear across various floor surfaces. The plain bearing with spacer tube ensures smooth operation and reliable performance throughout the castor's operational life. The overall height of the castor measures 43.5 mm, making it suitable for compact installations where space is limited. The load capacity specifications indicate a static load rating of 80 kg and a dynamic load rating of 40 kg at speeds up to 3 km/h, providing reliable performance for typical hospital and commercial equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5925PJI040P41-38x38/10 LOW SET
EAN
4031582440560
Core attributes
Type
Swivel castor with wheel brake
Overall width
52 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
43.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.05 kg
Product Name
Linea light
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Swivel interference
90 mm
Offset
12 mm
Swivel radius
45 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
12 mm
Diameter
40 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Skip product gallery

Matching Products

Swivel castor 40 mm
Stylea
5920PJI040L51-10 LH 9011/9011/7016

The Stylea swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and straightforward installation across a range of furniture platforms. The housing is constructed from polyamide, a durable engineering polymer that provides excellent chemical resistance and dimensional stability, whilst incorporating a stem swiveling mechanism that enables smooth 360-degree rotation for enhanced manoeuvrability. The wheel assembly comprises a 40 mm diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, delivering optimal grip and wear resistance across various floor surfaces. The bearing system utilises a plain bearing with spacer tube configuration, which facilitates smooth rotation whilst maintaining structural integrity under operational loads. The overall height of the castor measures 35 mm, providing a compact profile suitable for low-profile furniture applications. Load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight distribution during stationary use, whilst the dynamic load capacity reaches 40 kg at speeds up to 3 km/h, ensuring reliable performance during normal furniture movement and repositioning operations. This combination of materials, bearing technology, and load specifications makes the Stylea swivel castor an appropriate choice for commercial and domestic furniture requiring dependable mobility solutions.

40 mm
35 mm
40 kg
40 mm
35 mm
40 kg