Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea clinic is a swivel castor with central, total or directional lock designed for demanding medical applications. The fitting features a stem with cam hole for profile bars, short version, ensuring secure attachment to equipment frames. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing for smooth, reliable operation. The wheel combines a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance and longevity. With a wheel diameter of 125 mm and overall height of 130 mm, this castor offers compact dimensions suitable for medical equipment. The dynamic load capacity is 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst the static load capacity reaches 450 kg. Applications include anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, hospitals, medication carts, nursing and retirement homes, nursing carts, stretchers, ultrasound equipment, and ventilators.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5944UAP125R36-32S30 D 9002 4xM6
EAN
4031582348347
S4 Material Number
990034625
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor with central, total or directional lock
Overall width
71 mm
Load capacity at 3 km/h
150 kg
Load capacity at 4 km/h
150 kg
Load capacity Static
450 kg
Overall height
130 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.92 kg
Product name
Linea clinic
Standard
EN12531 - Hospital Bed Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
50 mm
Bolt thread position
7 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
45.5 mm
Swivel interference
216 mm
Offset
40 mm
Swivel radius
108 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
125 mm
Body width
15 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Grey white (RAL9002)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified safety
TÜV Süd certified performance standard.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Skip product gallery

Crossselling

Linea clinic
Linea clinic
5946UAP125R36-32S30 D 9002 4xM6

The Linea clinic swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting for secure attachment to medical equipment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearings to ensure quiet operation and excellent manoeuvrability. With a wheel diameter of 125 mm, the castor has an overall height of 130 mm. Load capacity specifications include dynamic loads of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, with a static load capacity of 450 kg. This castor is specifically designed for demanding healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, computers on wheels, dialysis carts, hospital beds, medication carts, nursing carts, stretchers, ultrasound machines, and ventilators in hospitals and nursing facilities.

125 mm
Medium Duty | 150 - 500 kg
130 mm
125 mm
Medium Duty | 150 - 500 kg
130 mm