Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina swivel castor with total lock is a precision-engineered mobility solution designed for demanding healthcare and commercial environments, featuring a rectangular plate fitting that ensures secure and straightforward installation on a wide variety of equipment and furniture. The housing is constructed from durable polyamide material and incorporates two ball races within the swivel bearing assembly, providing smooth rotational movement and exceptional directional control for enhanced manoeuvrability. The wheel assembly comprises a 100 mm diameter wheel with a thermoplastic rubber tread bonded to a polypropylene body, delivering reliable grip and durability across diverse floor surfaces whilst maintaining the precision ball bearing at its core for smooth, consistent operation. With an overall height of 141 mm, this castor is engineered to integrate seamlessly into compact and space-constrained applications without compromising functionality. The load capacity specifications indicate a static load rating of 200 kg, ensuring robust performance under sustained weight, whilst the dynamic load capacity reaches 100 kg at speeds up to 3 km/h, making it ideally suited for mobile medical equipment including anesthesia carts, dialysis carts, medication carts, nursing carts, care beds, computers on wheels, and diagnostic imaging equipment such as C-Arms, CT scanners, MRI and X-Ray systems, as well as catering carts, professional cleaning equipment, shopping trolleys, and industrial applications including work benches and tool cabinets.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1440b871199854a324630da6ee,019bb808ca2f71ceba27dde73e12ee47
Article numbers
Article Number
5377PJP100P51 7001/3000
EAN
4031582368994
S4 Material Number
990037524
Core attributes
CO2 emission (scope 3)
2.27
Type
Swivel castor with total lock
Overall width
59 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
141 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.55 kg
Product Name
Levina
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
50 mm
Plate hole width (Maximum)
75 mm
Plate length
95 mm
Plate width
70 mm
Housing
Housing Color
Silver grey (RAL7001)
Fork shape
Slim
Housing Material
Polyamide
Swivel Bearing
Two ball races
Dome diameter
59 mm
Swivel interference
196 mm
Offset
36 mm
Swivel radius
98 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel Color
Silver grey (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Unbreakable construction
Extremely high shock absorbing.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Matching Products

Variants
levina
levina
Levina
5370PJP100P51 7001

The Levina swivel castor is a precision-engineered mobility solution designed for demanding healthcare and commercial environments, featuring a rectangular plate fitting that ensures secure and straightforward installation onto equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races within the swivel bearing assembly, enabling smooth 360-degree rotation and reliable directional control under operational conditions. The wheel comprises a 100 mm diameter design with a polypropylene body and thermoplastic rubber tread, supported by a precision ball bearing that facilitates effortless manoeuvrability whilst maintaining consistent performance across extended service periods. With an overall height of 141 mm, the castor integrates seamlessly into compact equipment configurations without compromising accessibility or ergonomic considerations. The load capacity specifications indicate a static load rating of 200 kg, providing substantial structural support for stationary applications, whilst the dynamic load capacity of 100 kg at 3 km/h accommodates controlled movement across hospital corridors, care facilities, and retail environments. This versatile castor is ideally suited for deployment across anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, professional cleaning equipment, shopping trolleys, store fixtures, ultrasound systems, ventilators, work benches, and tool cabinets, making it an essential component for healthcare institutions, nursing and retirement homes, and commercial operations requiring dependable mobility solutions.

100 mm
141 mm
100 kg
100 mm
141 mm
100 kg
Variants
levina
levina
Levina
5371PJP100P51 7001/6032

The Levina swivel castor with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable directional locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance with a wheel diameter of 100 mm. The castor has an overall height of 141 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for medical equipment, catering systems, and professional mobile applications.

100 mm
141 mm
100 kg
100 mm
141 mm
100 kg