Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel comprises a polyamide, electric conductive body fitted with polyurethane, injected, electric-conductive tread material, providing excellent floor protection whilst maintaining electrical conductivity for static discharge applications. The wheel operates on precision ball bearing technology for enhanced performance and longevity. With a wheel diameter of 100 mm, the castor has an overall height of 137 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for demanding applications including medical equipment, catering systems, and professional cleaning equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5370XSP100P30-11 window-grey
EAN
4031582359268
S4 Material Number
990063823
Core attributes
Type
Swivel castor
Overall width
59 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
137 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.47 kg
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
11 mm
Housing
Colour
Window grey (similar RAL7040)
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
172 mm
Offset
36 mm
Swivel radius
86 mm
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Unbreakable construction
Extremely high shock absorbing.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Crossselling

Variants
Levina
Levina
Levina
5371XSP100P30-11 window-grey/6032

The Levina swivel castor with directional lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement. The wheel comprises a polyamide, electric conductive body fitted with an injected polyurethane, electric-conductive tread material, mounted on precision ball bearings for optimal performance. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 137 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making this castor suitable for demanding applications requiring electrical conductivity and reliable directional control.

100 mm
Light Duty | < 150 kg
137 mm
100 mm
Light Duty | < 150 kg
137 mm
Variants
Levina
Levina
Levina
5377XSP100P30-11 window-grey/7015

The Levina swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement. The wheel comprises a polyamide, electric conductive body fitted with polyurethane, injected, electric-conductive tread material and precision ball bearing for optimal performance, with a diameter of 100 mm. The castor has an overall height of 137 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, providing reliable performance for demanding applications.

100 mm
Light Duty | < 150 kg
137 mm
100 mm
Light Duty | < 150 kg
137 mm