Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional changes and reliable operation. The wheel comprises a polypropylene body with a thermoplastic rubber tread that provides excellent grip and floor protection, whilst the precision ball bearing ensures effortless rolling performance. The wheel diameter measures 150 mm and the overall height of the complete castor assembly is 190 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medical equipment, catering systems, cleaning carts, and various institutional applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5370PJP150P50 7001
EAN
4031582363357
S4 Material Number
990037144
Core attributes
Type
Swivel castor
Overall width
59 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
190 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.67 kg
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
51.5 mm
Plate hole length (Minimum)
46.5 mm
Plate hole width (Maximum)
61.5 mm
Plate hole width (Minimum)
56 mm
Plate length
77 mm
Plate width
67 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
226 mm
Offset
38 mm
Swivel radius
113 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
150 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Unbreakable construction
Extremely high shock absorbing.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Crossselling

Variants
Levina
Levina
Levina
5377PJP150P50 7001/3000

The Levina swivel castor with total lock features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional changes and reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation, whilst precision ball bearings provide smooth rolling performance with a 150 mm diameter wheel. The castor has an overall height of 190 mm, making it suitable for various mobile equipment applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, ensuring reliable performance in demanding healthcare, catering, and industrial environments where mobility and stability are essential requirements.

150 mm
Light Duty | < 150 kg
190 mm
150 mm
Light Duty | < 150 kg
190 mm
Variants
Levina
Levina
Levina
5371PJP150P50 7001/6032

The Levina swivel castor with directional lock features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates two ball races in the swivel bearing mechanism to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material for optimal floor protection and quiet operation, whilst the precision ball bearing system provides smooth rolling performance with a wheel diameter of 150 mm. The castor has an overall height of 190 mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for medical equipment, catering systems, cleaning carts, and industrial applications where manoeuvrability and load-bearing performance are essential.

150 mm
Light Duty | < 150 kg
190 mm
150 mm
Light Duty | < 150 kg
190 mm