Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings that are sealed for reliable performance and extended service life. With a wheel diameter of 200 mm, the castor has an overall height of 240 mm. The dynamic load capacity is 400 kg at speeds up to 4 km/h and 250 kg at speeds up to 6 km/h, whilst the static load capacity reaches 800 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UFX200P63
EAN
4031582399349
S4 Material Number
990002495
Core attributes
Type
Fixed castor
Overall width
115 mm
Load capacity at 4 km/h
400 kg
Load capacity at 6 km/h
250 kg
Load capacity Static
800 kg
Overall Height
240 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.29 kg
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
140 mm
Plate width
115 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel Bearing
Two ball races
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread Material Mix
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
200 mm
Body width
46 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, sealed
Wheel Color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Alpha
3477UFP200P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 240 mm. Load capacity specifications include dynamic ratings of 400 kg at 4 km/h and 250 kg at 6 km/h operating speeds, with a static load capacity of 800 kg, making this castor suitable for demanding industrial applications requiring both mobility and secure positioning.

200 mm
240 mm
400 kg
Regular price: €111.70
net / per piece
200 mm
240 mm
400 kg
Variants
Swivel castor 200 mm
Swivel castor 200 mm
Alpha
3470UFP200P63

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes under load. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 240 mm. Load capacity specifications include a dynamic rating of 400 kg at speeds up to 4 km/h or 250 kg at speeds up to 6 km/h, with a static load capacity of 700 kg, making it suitable for demanding industrial applications requiring reliable mobility and load-bearing performance.

200 mm
240 mm
400 kg
Regular price: €82.50
net / per piece
200 mm
240 mm
400 kg