Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polypropylene body with solid rubber, non-marking tread material, ensuring smooth operation whilst protecting floor surfaces from scuffing or marking. The wheel is equipped with a roller bearing system for enhanced performance and longevity. With a wheel diameter of 125 mm, the castor achieves an overall height of 155 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PIR125P62
EAN
4031582306491
S4 Material Number
990003605
Core attributes
Type
Fixed castor
Overall width
85 mm
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall height
155 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.84 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
60 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
77 mm
Plate length
103 mm
Plate width
85 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
37 mm
Diameter
125 mm
Body width
37 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Matching Products

Swivel castor 125 mm
Alpha
3470PIR125P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with solid rubber, non-marking tread material and precision roller bearing for enhanced durability and quiet operation. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
155 mm
100 kg
Regular price: €32.35
net / per piece
125 mm
155 mm
100 kg
Swivel castor with total lock 125 mm
Alpha
3477PIR125P62

The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body fitted with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation, whilst the integrated roller bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 125mm, the castor has an overall height of 155mm making it suitable for medium-duty applications. The unit offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it ideal for automotive OEM applications, catering carts, container construction, electronic systems, fire fighting equipment, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

125 mm
155 mm
100 kg
Regular price: €44.30
net / per piece
125 mm
155 mm
100 kg
Skip product gallery

Matching Products

Swivel castor 125 mm
Alpha
3470PIR125P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with solid rubber, non-marking tread material and precision roller bearing for enhanced durability and quiet operation. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

125 mm
155 mm
100 kg
Regular price: €32.35
net / per piece
125 mm
155 mm
100 kg
Swivel castor with total lock 125 mm
Alpha
3477PIR125P62

The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body fitted with solid rubber, non-marking tread material that provides excellent floor protection and quiet operation, whilst the integrated roller bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 125mm, the castor has an overall height of 155mm making it suitable for medium-duty applications. The unit offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it ideal for automotive OEM applications, catering carts, container construction, electronic systems, fire fighting equipment, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

125 mm
155 mm
100 kg
Regular price: €44.30
net / per piece
125 mm
155 mm
100 kg