Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Glide customized solution features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical with wheel body, ensuring consistent performance characteristics, whilst the plain bearing with spacer tube provides reliable rotation with minimal maintenance requirements. The wheel measures 50mm in diameter, and the complete assembly has an overall height of 33mm, making it suitable for compact applications. The castor delivers a dynamic load capacity of 30kg at speeds up to 3km/h, providing dependable mobility for light to medium-duty industrial and commercial applications where space constraints and manoeuvrability are critical considerations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A229POI050B10-11x20
EAN
4031582319606
Core attributes
Housing type
Customized solution
Overall width
50 mm
Load capacity at 3 km/h
30 kg
Overall height
33 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.06 kg
Product name
Glide
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
Housing
Fork shape
Straight
Material
Polypropylene
Swivel bearing
Stem, swiveling
Collar diameter
50 mm
Dome diameter
38 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Diameter
50 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Strong material
Teflon coating for continuous use.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Fast assembly
Faster assembly process with use of plug-in fittings.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.