Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha is a customized solution featuring a central locking plate fitting and a heavy steel sheet housing. The wheel body is made of polyamide material while the tread is a non-marking, vulcanized elastic tire. The precision ball bearing wheel has a diameter of 200 mm and overall height of 240 mm. The Alpha has a load capacity of 400 kg at 4 km/h, 250 kg at 6 km/h, and 800 kg when static.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3499UFP200P67 Q1-11
EAN
4031582380705
Core attributes
Type
Customized solution
Overall width
115 mm
Load capacity at 4 km/h
400 kg
Load capacity at 6 km/h
250 kg
Load capacity Static
800 kg
Overall height
240 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.44 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Plate with central locking
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
144 mm
Plate width
115 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Dome diameter
115 mm
Wheel
Hardness of tread (A)
63 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.