Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Radiata turtle castor features a large rectangular plate fitting designed for secure mounting in demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a precision ball bearing swivel mechanism to ensure smooth directional changes and long-lasting performance. The wheel assembly consists of a steel, iron body fitted with a casted polyurethane tread that provides excellent floor protection and quiet operation, whilst the precision ball bearing within the wheel guarantees effortless rolling motion. With an 80mm wheel diameter and an overall height of 166mm, this castor offers compact yet robust construction. The dynamic load capacity reaches 1500kg at speeds up to 3km/h, making it ideally suited for AMR systems and other automated material handling equipment where reliability and precision are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
994TETP080P64
EAN
4031582423471
Core attributes
Type
Turtle castor
Load capacity at 3 km/h
1500 kg
Overall height
166 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
24.06 kg
Product name
Radiata
Electric conductive
Stainless
Fitting
Fitting type
Large rectangular plate
Plate hole diameter
15 mm
Plate hole length (Maximum)
140 mm
Plate hole width (Maximum)
105 mm
Plate length
175 mm
Plate width
140 mm
Housing
Fork shape
Twin wheel housing
Material fork
Iron forged, heavy
Swivel bearing
Precision ball bearing
Swivel interference
400 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread material
Polyurethane, casted
Tread width
40 mm
Diameter
80 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Solid construction
Solid steel plate for maximum load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Skip product gallery

Accessories

Variants
Swivel castor 80 mm
Swivel castor 80 mm
Delta twin
9940ETP080P63

The Delta twin swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel comprises a steel, iron body with casted polyurethane tread material, providing excellent floor protection and quiet operation, whilst utilising precision ball bearing technology for optimal rolling performance. The wheel diameter measures 80 mm with an overall height of 125.5 mm. Load specifications include a dynamic capacity of 500 kg at speeds up to 4 km/h and a static load capacity of 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are essential.

80 mm
Heavy Duty | 500 - 1.500 kg
125.5 mm
80 mm
Heavy Duty | 500 - 1.500 kg
125.5 mm
Wheel 80 mm
Novatech
ETP 080x40-Ø20 HL40

The Novatech wheel features a steel, iron body construction with an 80 mm diameter and 40 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 40 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1000 kg and dynamic load capacities of 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.

80 mm
Heavy Duty | 500 - 1.500 kg
80 mm
Heavy Duty | 500 - 1.500 kg