Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Delta twin swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel comprises a steel, iron body with casted polyurethane tread material, providing excellent floor protection and quiet operation, whilst utilising precision ball bearing technology for optimal rolling performance. The wheel diameter measures 80 mm with an overall height of 125.5 mm. Load specifications include a dynamic capacity of 500 kg at speeds up to 4 km/h and a static load capacity of 1000 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9940ETP080P63
EAN
4031582428711
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
500 kg
Load capacity Static
1000 kg
Overall height
125.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-30 °C
Overall weight
3.19 kg
Product name
Delta twin
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Twin wheel housing
Material fork
Iron forged, heavy
Swivel bearing
Precision ball bearing
Swivel interference
176 mm
Offset
40 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Steel, iron
Tread material
Polyurethane, casted
Tread width
40 mm
Diameter
80 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Accessories

Wheel 80 mm
Novatech
ETP 080x40-Ø20 HL40

The Novatech wheel features a steel, iron body construction with an 80 mm diameter and 40 mm tread width made from casted polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 40 mm hub length. This wheel delivers exceptional load performance with a static load capacity of 1000 kg and dynamic load capacities of 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance under varying operational speeds and loads.

80 mm
Heavy Duty | 500 - 1.500 kg
80 mm
Heavy Duty | 500 - 1.500 kg