- Home
- Industries & Solutions
- Industry
- Autonomous Mobility
-
Automated Shuttle Systems
Wheels for Automated Shuttle Systems
TENTE wheels for automated shuttle systems deliver low rolling resistance, precise tracking, high load capacity and long service life for efficient 24/7 operation.
from
60 mm
to
300 mm
–
from
8 mm
to
100 mm
–
from
20 mm
to
90 mm
–
Filter
from
60 mm
to
300 mm
–
from
8 mm
to
100 mm
–
from
20 mm
to
90 mm
–
Active filters:
Active filters:
Sort by
Wheel 160 mm
Novatech
ITP 160x50-Ø20 HL60 soft cv
The Novatech wheel features a 160mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,100kg and dynamic capacities of 550kg at 4km/h or 440kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport solutions.
160
mm
Heavy Duty | 500 - 1.500 kg
160
mm
Heavy Duty | 500 - 1.500 kg