- Home
- Industries & Solutions
- Industry
-
Distributors
Castors and Wheels for Distributors
Wheel 160 mm
The Puretech wheel features a 160 mm diameter with a 40 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20 mm axle hole diameter and 58 mm hub length. Load capacity specifications include a dynamic rating of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it suitable for medium-duty castor applications requiring reliable performance and floor protection.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 48 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring smooth, quiet operation with floor protection.
Wheel 300 mm
The Puretech wheel is designed for castor applications, featuring a 300mm diameter with a 50mm wide solid rubber, black tread and a polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility and durability.
Wheel 200 mm
The Puretech wheel is designed for castor applications, featuring a 200 mm diameter with a 50 mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 25 mm axle hole diameter and 58 mm hub length for reliable operation. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility and durability.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 60mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 25mm axle hole diameter and 74mm hub length. Load capacity specifications include a dynamic rating of 295kg at 4km/h operating speed and a static load capacity of 590kg, making it suitable for medium to heavy-duty castor applications requiring reliable performance and durability in industrial environments.
Wheel 200 mm
The Puretech wheel is a robust castor component featuring a 200mm diameter with a 50mm wide solid rubber, non-marking tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 60mm hub length for reliable operation. Load specifications include a dynamic capacity of 205kg at speeds up to 4km/h and a static load capacity of 410kg, making it suitable for demanding industrial applications requiring smooth, non-marking mobility solutions.
Wheel 250 mm
The Puretech castor wheel features a cast iron body with a 250mm diameter and an 80mm wide solid rubber, black tread, incorporating a precision ball bearing system with a 25mm axle hole diameter and 90mm hub length. This robust wheel delivers exceptional load performance with a static load capacity of 1,350kg and dynamic load capacities of 810kg at 4km/h and 675kg at 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability in demanding operational environments.
Wheel 300 mm
The Puretech wheel features a robust cast iron body with a 300mm diameter and an 85mm wide solid rubber black tread, incorporating a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length. This industrial wheel delivers exceptional load performance with a static load capacity of 1600kg, whilst maintaining dynamic load capacities of 960kg at speeds up to 4km/h and 800kg at speeds up to 6km/h, making it ideal for heavy-duty castor applications requiring reliable performance under substantial loads.
Wheel 200 mm
The Puretech castor wheel features a cast iron body with a 200mm diameter and solid rubber black tread measuring 75mm in width, incorporating a precision ball bearing system with a 20mm axle hole diameter and 90mm hub length. This robust wheel delivers exceptional load performance with a static capacity of 1000kg, whilst maintaining dynamic load capacities of 600kg at speeds up to 4km/h and 500kg at speeds up to 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability.
Wheel 200 mm
The Puretech wheel features a robust cast iron body with a 200mm diameter and solid rubber black tread measuring 75mm in width, incorporating a precision ball bearing system with a 25mm axle hole diameter and 90mm hub length. This industrial wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 600kg at speeds up to 4km/h or 500kg at speeds up to 6km/h, making it ideal for heavy-duty castor applications requiring reliable load distribution and smooth operation.
Wheel 250 mm
The Puretech castor wheel features a cast iron body with a 250mm diameter and an 80mm wide solid rubber black tread, incorporating a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length. This robust wheel delivers exceptional load performance with a static load capacity of 1,350kg and dynamic load capacities of 810kg at 4km/h and 675kg at 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability in demanding operational environments.
Swivel castor 45 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to various surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst the plain bearing with spacer tube provides reliable rotation with minimal maintenance requirements. With a wheel diameter of 45mm, the castor achieves an overall height of 54mm, making it suitable for compact applications where space is limited. The unit offers a dynamic load capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it ideal for tool cabinets, work benches, and transport equipment where moderate load handling and manoeuvrability are essential requirements.
Swivel castor 50 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with solid rubber black tread material, mounted on a plain bearing system, and measures 50mm in diameter. The castor has an overall height of 65mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is designed for use on tool cabinets, work benches, and transport equipment where reliable mobility and moderate load-bearing capability are required in industrial and workshop environments.
Swivel castor 65 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing system for smooth directional changes under load. The wheel comprises a polypropylene body with solid rubber black tread material, mounted on a plain bearing for reliable rotation, with a diameter of 65 mm. The castor has an overall height of 85 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load capacity of 80 kg. This castor is designed for use with tool cabinets, work benches, and transport equipment where manoeuvrability and durability are essential requirements.
Fixed castor 14 mm
The Compacta fixed castor features a round plate fitting for secure mounting applications. The housing is constructed from light steel sheet, providing durability whilst maintaining minimal weight for efficient operation. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth rotation, measuring 14 mm in diameter. The castor has an overall height of 13.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 15 kg at speeds up to 3 km/h and a static load capacity of 30 kg. This castor is specifically designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and space efficiency are essential requirements.
Fixed castor 14 mm
The Compacta fixed castor features a rectangular plate fitting and steel sheet, medium housing construction for reliable performance in demanding applications. The wheel incorporates a polyamide body with identical polyamide tread material, supported by a plain bearing with spacer tube system for smooth operation. With a compact 14mm wheel diameter, this castor achieves an overall height of just 17mm, making it ideal for space-constrained installations. The unit provides a dynamic load capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, ensuring dependable service across various operational conditions. This robust castor is specifically designed for tool cabinets, work benches, and transport equipment applications where compact dimensions and reliable load-bearing capabilities are essential requirements.
Fixed castor 25 mm
The Compacta fixed castor features a rectangular plate fitting and steel sheet medium housing construction for reliable performance in industrial applications. The wheel incorporates a polyamide body with identical polyamide tread material, equipped with a plain bearing with spacer tube for smooth operation and a 25mm diameter. The housing utilises steel sheet medium material providing robust structural integrity for demanding environments. With an overall height of 28mm, this compact design offers space-efficient mobility solutions. The castor delivers a dynamic load capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, making it ideal for tool cabinets, work benches, and transport equipment where reliable movement and load-bearing performance are essential requirements.
Fixed castor 30 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body construction, ensuring consistent performance characteristics, whilst utilising a plain bearing with spacer tube for smooth operation. The wheel diameter measures 30 mm, contributing to the overall height of 34 mm. Load capacity specifications include a dynamic rating of 30 kg at 3 km/h operating speed and a static load capacity of 60 kg. This castor is specifically designed for demanding applications including tool cabinets, work benches, and transport equipment where reliable mobility and load-bearing performance are essential requirements.
Fixed castor 45 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium steel sheet, providing robust structural integrity for industrial use. The wheel incorporates a polyamide body with identical polyamide tread material, ensuring consistent performance characteristics throughout the wheel construction. The wheel operates on a plain bearing with spacer tube system and measures 45mm in diameter for optimal manoeuvrability. The castor has an overall height of 48.5mm, making it suitable for compact installations where space constraints are critical. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, providing reliable performance under varying operational conditions. This castor is specifically designed for tool cabinets, work benches, and transport equipment applications where dependable mobility and load-bearing capabilities are essential requirements.
Swivel castor 25 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to various surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing durability and consistent performance, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel measures 25mm in diameter, contributing to an overall height of 36mm for the complete assembly. Load specifications include a dynamic capacity of 10kg at speeds up to 3km/h and a static load capacity of 20kg, making this castor suitable for applications including tool cabinets, work benches, and transport equipment where compact dimensions and moderate load handling are required.
Swivel castor 32 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, mounted on a plain bearing with spacer tube for reliable rotation. The wheel diameter measures 32 mm, contributing to an overall height of 42.5 mm for the complete assembly. Load specifications include a dynamic capacity of 20 kg at speeds up to 3 km/h and a static load capacity of 40 kg. This castor is specifically designed for applications including tool cabinets, work benches, and transport equipment where compact dimensions and moderate load handling are required.
Swivel castor 38 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet and incorporates a one ball race swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing durability and consistent performance, whilst utilising a plain bearing with spacer tube for reliable rotation. The wheel measures 38mm in diameter, contributing to an overall height of 50.5mm for the complete assembly. Load specifications include a dynamic capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, making this castor suitable for applications including tool cabinets, work benches, and transport equipment where reliable mobility and load-bearing performance are essential requirements.
Swivel castor 50 mm
The Compacta swivel castor features a rectangular plate fitting for secure mounting to equipment surfaces. The housing is constructed from light steel sheet material and incorporates a one ball race swivel bearing mechanism for smooth directional movement. The wheel comprises a polypropylene body with an identical polypropylene tread material, providing durability and quiet operation, whilst utilising a plain bearing with spacer tube for reliable rotation around a 50mm diameter wheel. The castor has an overall height of 66mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg. This castor is ideally suited for tool cabinets, work benches, and transport equipment where manoeuvrability and reliable performance are essential requirements.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, fitted with precision ball bearing for optimal performance, measuring 200mm in diameter. Overall height dimensions reach 240mm, providing substantial ground clearance for various industrial applications. Load capacity specifications include dynamic ratings of 800kg at 4km/h and 640kg at 6km/h operating speeds, with a static load capacity of 1600kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and heavy-duty performance are essential requirements.