- Home
- Castors & Wheels
- Wheels
-
Wheels by Load Capacity
Wheels by Load Capacity
Wheel 150 mm
The Puretech wheel features a 150 mm diameter with a 32 mm wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor protection.
Wheel 100 mm
The Elastech wheel features a robust aluminium body construction with a 100 mm diameter and 40 mm tread width, incorporating an elastic tyre in black vulcanised rubber for optimal performance. The wheel is equipped with precision ball bearings and an 8 mm axle hole diameter, whilst the hub extends 45 mm in length to ensure secure mounting. Load capacity specifications include a dynamic rating of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications.
Wheel 100 mm
The Puretech wheel features a 100mm diameter with a 35mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for medium-duty castor applications requiring reliable performance and durability in industrial and commercial environments.
Wheel 75 mm
The Puretech wheel is engineered with a sheet steel body and features a 75 mm diameter with a solid rubber, non-marking tread measuring 25 mm in width. The wheel incorporates a cone ball bearing system and has a hub length of 28 mm with a 6 mm axle hole diameter. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for demanding industrial castor applications requiring reliable performance and floor protection.
Wheel 80 mm
The Puretech wheel is designed for castor applications, featuring a polypropylene body construction with an 80mm diameter and 35mm tread width made from solid rubber in black. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length for reliable operation. Load specifications include a dynamic capacity of 70kg at speeds up to 4km/h and a static load capacity of 140kg, making it suitable for medium-duty industrial and commercial applications requiring smooth mobility and durability.
Wheel 175 mm
The Maxtech wheel features a robust polypropylene body with a 175mm diameter and 30mm wide foamed polyurethane tread, incorporating precision ball bearings for smooth operation. The wheel accommodates an 8mm axle hole diameter with a 44mm hub length, providing optimal structural integrity. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 175 mm
The Maxtech wheel features a robust polypropylene body with a 175mm diameter and 30mm wide polyurethane foamed tread, incorporating precision ball bearings for smooth operation. The wheel includes a 60mm hub length with an 8mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and durability.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 30 mm wide polyurethane foamed tread and polypropylene body construction, incorporating precision ball bearing technology with an 8 mm axle hole diameter and 44 mm hub length. This castor wheel delivers exceptional load performance with a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 30 mm wide polyurethane foamed tread and polypropylene body construction, incorporating precision ball bearing technology with an 8 mm axle hole diameter and 60 mm hub length. This castor wheel delivers exceptional load performance with a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 200 mm
The Maxtech wheel is engineered for castor applications, featuring a 200 mm diameter with a 50 mm wide polyurethane foamed tread and polypropylene body construction. The wheel incorporates a precision ball bearing system with an 8 mm axle hole diameter and 60 mm hub length for optimal performance. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg, making it suitable for medium-duty industrial and commercial applications.
Wheel 80 mm
The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread, measuring 80mm in diameter with a 38mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load capacity of 300kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 125 mm
The Maxtech castor wheel features a robust construction with a polyamide body and injected polyurethane tread, measuring 125mm in diameter with a 32mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making it suitable for demanding industrial applications requiring reliable performance and durability.
Wheel 50 mm
The Maxtech castor wheel features a 50 mm diameter with a 20 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a cone ball bearing system with a 6 mm axle hole diameter and 22 mm hub length. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for medium-duty industrial applications requiring smooth rolling performance and reliable load distribution.
Wheel 200 mm
The Elastech wheel features a robust polyamide body with a 200 mm diameter and an elastic tyre, black, vulcanized tread measuring 46 mm in width. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and a 60 mm hub length. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 160 mm
The Puretech castor wheel features a 160mm diameter with a 40mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load specifications include a dynamic capacity of 135kg at 4km/h operating speed and a static load capacity of 270kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance.
Wheel 160 mm
The Puretech wheel features a 160 mm diameter with a 40 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20 mm axle hole diameter and 58 mm hub length. Load capacity specifications include a dynamic rating of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it suitable for medium-duty castor applications requiring reliable performance and floor protection.
Wheel 100 mm
The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread, measuring 100mm in diameter with a 32mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load capacity of 300kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel has a 12 mm axle hole diameter and 44.4 mm hub length, providing precise dimensional compatibility for castor applications. Load capacity specifications include a dynamic rating of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable performance.
Wheel 125 mm
The Elastech wheel is designed for castor applications, featuring a 125mm diameter with a 40mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12mm axle hole diameter and 44.4mm hub length for secure mounting. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for demanding industrial applications requiring reliable performance and floor protection.
Wheel 125 mm
The Supratech castor wheel features a polypropylene body with thermoplastic rubber tread and roller bearing construction. With a diameter of 125mm and tread width of 32mm, the wheel incorporates a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and a static load capacity of 200kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load distribution.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 48 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring smooth, quiet operation with floor protection.
Wheel 108 mm
The Basetech wheel features a polypropylene body construction with an identical tread material, measuring 108 mm in diameter with a 36 mm tread width and 44.4 mm hub length, incorporating a 12 mm axle hole diameter and roller bearing system. This wheel delivers a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, making it suitable for demanding castor applications requiring reliable performance and durability in industrial and commercial environments.
Wheel 100 mm
The Maxtech castor wheel features a 100mm diameter with a 32mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 34.9mm hub length. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for medium-duty industrial applications requiring smooth rolling performance and reliable load-bearing capabilities.
Wheel 125 mm
The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread measuring 125mm in diameter and 38mm in width, incorporating a precision roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. This high-performance wheel delivers exceptional load handling capabilities with a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it ideal for demanding industrial castor applications requiring reliable performance and durability.