Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

Our series

Omikron
Super heavy duty industrial castors for extreme high loads.
Characteristics
Wheel diameter: 25.00 - 50.00 mm
Load capacity: 400 - 22500 kg
Overall height: 180 - 610 mm
Omikron twin
Super heavy duty twin-wheel castors for extreme high loads.
Characteristics
Wheel diameter: 25.00 - 50.00 mm
Load capacity: 400 - 22500 kg
Overall height: 180 - 610 mm
Kappa
Heavy duty industrial castors.

Characteristics
Wheel diameter: 25.00 - 50.00 mm
Load capacity: 400 - 22500 kg
Overall height: 180 - 610 mm
Agila
The Agila swivel castor has a threaded stem with a hexagon neck (top) fitting
Characteristics
Wheel diameter: 75 - 150 mm
Load capacity: Light Duty | < 150 kg kg
Overall height: 103 - 188 mm
Filter
Active filters: