Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a steel and iron body with a 85 mm diameter and a polyurethane, casted tread measuring 110 mm in width. The hub extends 115 mm in length, whilst the axle incorporates a 25 mm hole diameter for secure mounting. This wheel is equipped with a precision ball bearing, sealed configuration, ensuring smooth rotation and extended service life. The load capacity specifications demonstrate its robust construction, supporting a static load of 2000 kg, with dynamic load ratings of 800 kg at 6 km/h and 1000 kg at 4 km/h, making it suitable for both light-duty and moderate-duty castor applications across various industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 085x110-Ø25 HL115-Type F
EAN
4031582369663
S4 Materialnumber
199832558
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
1000 kg
Load capacity at 6 km/h
800 kg
Load capacity Static
2000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.41 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
115 mm
Tread width
110 mm
Diameter
85 mm
Body width
110 mm
Sealing type
F
Suitable for
jungheinrich
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.