Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane, casted tread measuring 100 mm in width. The wheel has an overall diameter of 82 mm with a hub length of 102 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting configurations. It is equipped with a precision ball bearing, sealed design, ensuring smooth operation and extended service life. The wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ETX 082x100-Ø20 HL102-Type B
EAN
4031582331912
S4 Material Number
199832356
Core attributes
Type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.12 kg
Product Name
Novatech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Bearing type
6005 2RS
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Steel, iron
Tread Material Mix
PUR casted premium
Axle Hole Diameter
20 mm
Hub Length
102 mm
Tread width
100 mm
Diameter
82 mm
Body width
100 mm
Sealing type
B
Suitable for
jungheinrich_mic
Threadguards
With threadguard
Bearing
Precision ball bearing, sealed
Wheel Color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Protective seal
Wheels with sealed bearings to protect against spray water and dirt.