Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Hello! I'll be happy to use British English in our conversation. I'll employ British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and phrasing conventions. How may I assist you today?
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POR080x30-Ø12 white TFR
EAN
4031582390582
Core attributes
Type
Wheel
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.1 kg
Product name
Basetech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
69 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
12 mm
Hub length
44 mm
Tread width
30 mm
Diameter
80 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.