Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech heat wheel features a diameter of 80 mm with a tread width of 35 mm and hub length of 43.5 mm, incorporating a 12 mm axle hole diameter for secure mounting. This wheel delivers a static load capacity of 200 kg and dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for demanding industrial applications. Constructed from plastic thermoset, heat-resistant material for the body with tread material identical to the wheel body, it incorporates a dry bearing bush for reliable operation in elevated temperature environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
BOG080x35-Ø12
EAN
4031582436730
Core attributes
Type
Wheel
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
280 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.18 kg
Product name
Duratech heat
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
85 Shore D
Body material
Plastic thermoset, heat-resistant
Tread material
Identical with wheel body
Axle hole diameter
12 mm
Hub length
43.5 mm
Tread width
35 mm
Diameter
80 mm
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.