Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech Wheel is a precision-engineered castor component designed for demanding industrial applications. This wheel features a diameter of 75 mm with a tread width of 25 mm, providing optimal contact and stability during operation. The hub length measures 27 mm, whilst the axle incorporates a 6 mm hole diameter for secure mounting and alignment. The wheel demonstrates robust load-bearing capabilities, with a static load capacity of 120 kg, ensuring reliable performance under sustained weight. For dynamic applications, the wheel maintains a load capacity of 60 kg at speeds up to 3 km/h, making it suitable for mobile castor assemblies requiring consistent performance across varied operational conditions. These specifications combine to deliver a dependable solution for castor systems in commercial and industrial environments.
Article numbers
Article Number
PAO075x25-Ø6x27 + ASBUS
EAN
4031582381238
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
60 kg
Load capacity Static
120 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.08 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Axle hole diameter
6 mm
Hub length
27 mm
Tread width
25 mm
Diameter
75 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.