Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech Wheel is constructed from polyamide with an identical wheel body tread material, featuring a 50mm diameter and 20mm tread width. The wheel incorporates a plain bearing system with an 8mm axle hole diameter and 21.7mm hub length. Load specifications include a dynamic capacity of 55kg at 3km/h operating speed and a static load capacity of 110kg. This versatile wheel is suitable for diverse applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and general transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOO050x20-Ø8 Natur
EAN
4031582447699
Core attributes
Type
Wheel
Load capacity at 3 km/h
55 kg
Load capacity Static
110 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.02 kg
Product name
Duratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
8 mm
Hub length
21.7 mm
Tread width
20 mm
Diameter
50 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.