Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech Wheel is a precision castor component engineered for reliable performance in demanding applications. This wheel features a diameter of 50 mm with a tread width of 19.5 mm, providing optimal contact and stability during operation. The hub length measures 22.6 mm, whilst the axle incorporates a 6 mm hole diameter for secure mounting and alignment. The wheel is rated for a static load capacity of 80 kg, ensuring robust performance under stationary conditions, and a dynamic load capacity of 40 kg at speeds up to 3 km/h, making it suitable for light to moderate material handling and mobility applications where consistent performance and durability are essential requirements.
Article numbers
Article Number
PAO050x19,5-Ø6x22,6 + ASBUS
EAN
4031582381221
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.03 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Axle hole diameter
6 mm
Hub length
22.6 mm
Tread width
19.5 mm
Diameter
50 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.