Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech air wheel features a 400mm diameter with a 100mm wide pneumatic tyre incorporating a line profile tread design. Constructed with a polypropylene body and equipped with a plain bearing system, this wheel includes a 25mm axle hole diameter and 74mm hub length. The dynamic load capacity reaches 140kg at speeds up to 3km/h, whilst the static load capacity extends to 280kg, making it suitable for demanding castor applications requiring reliable pneumatic performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PPO400x100-Ø25 HL74 4PR
EAN
4031582410877
Core attributes
Type
Wheel
Load capacity at 3 km/h
140 kg
Load capacity Static
280 kg
Product name
Puretech air
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Pneumatic tyre, line profile
Axle hole diameter
25 mm
Hub length
74 mm
Tread width
100 mm
Diameter
400 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.