Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech air wheel is a castor wheel engineered for demanding industrial applications, featuring a 400 mm diameter with a 100 mm wide pneumatic tyre incorporating a line profile for enhanced grip and durability. The wheel is constructed from polypropylene, offering a lightweight yet robust body, and is equipped with a plain bearing for smooth rotation. The hub measures 74 mm in length, whilst the axle features a 20 mm hole diameter for secure mounting compatibility. This wheel demonstrates impressive load-bearing capabilities, with a static load capacity of 280 kg and a dynamic load capacity of 140 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor applications requiring reliable performance and stability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PPO400x100-Ø20 HL74 4PR
EAN
4031582410860
Core attributes
Type
Wheel
Load capacity at 3 km/h
140 kg
Load capacity Static
280 kg
Product Name
Puretech air
Electric Conductive
Stainless
Wheel
Body material
Polypropylene
Tread Material Mix
Pneumatic tyre, line profile
Axle Hole Diameter
20 mm
Hub Length
74 mm
Tread width
100 mm
Diameter
400 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.