Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a 300mm diameter with a 42mm wide polyurethane foamed tread and polypropylene body construction. The precision ball bearing system operates through a 12mm axle hole diameter with a 45mm hub length. Load capacity specifications include 70kg dynamic loading at 3km/h operating speed and 140kg static load capacity. This wheel is engineered for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNP300x42-Ø12 HL45
EAN
4031582411089
Core attributes
Type
Wheel
Load capacity at 3 km/h
70 kg
Load capacity Static
140 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Maxtech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
70 Shore A
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
12 mm
Hub length
45 mm
Tread width
42 mm
Diameter
300 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.