Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel features a 300mm diameter with an 85mm tread width, constructed from cast iron with a solid rubber black tread and precision ball bearing system. The hub length measures 92mm with a 25mm axle hole diameter. This wheel offers a static load capacity of 1920kg and dynamic load capacities of 960kg at 4km/h or 800kg at 6km/h, making it suitable for scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FVP300x85-25
EAN
4031582429732
Core attributes
Type
Wheel
Load capacity at 4 km/h
960 kg
Load capacity at 6 km/h
800 kg
Load capacity Static
1920 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
14.44 kg
Product name
Puretech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
67 Shore A
Body material
Cast iron
Tread material
Solid rubber, black
Axle hole diameter
25 mm
Hub length
92 mm
Tread width
85 mm
Diameter
300 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.