Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOP250x50-Ø20 TFR
EAN
4031582390650
Core attributes
Type
Wheel
Load capacity at 4 km/h
1000 kg
Load capacity Static
2000 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
1.42 kg
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
250 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.