Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a 250 mm diameter with a 50 mm wide polyurethane casted tread and an aluminium body supported by a precision ball bearing. The wheel accommodates a 20 mm axle hole diameter and incorporates a 60 mm hub length for secure mounting. With a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at 4 km/h, this wheel is ideally suited for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust construction and high load ratings make the Novatech wheel a reliable choice for heavy-duty industrial environments requiring dependable castor performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP250x50-Ø20 HL60 super convex R25
EAN
4031582444681
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.18 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
250 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.