Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a 250mm diameter with an 80mm wide polyurethane casted tread and 90mm hub length, incorporating a 35mm axle hole diameter with precision ball bearing and cast iron body material. This wheel delivers a static load capacity of 4,320kg and dynamic load capacities of 1,800kg at 6km/h or 2,160kg at 4km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and various industrial transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FTP250x80-Ø35 HL90 TFR
EAN
4031582389548
Core attributes
Type
Wheel
Load capacity at 4 km/h
2160 kg
Load capacity at 6 km/h
1800 kg
Load capacity Static
4320 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
11.91 kg
Product name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Polyurethane, casted
Axle hole diameter
35 mm
Hub length
90 mm
Tread width
80 mm
Diameter
250 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.