Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel features a diameter of 203.25 mm with an injected polyurethane tread measuring 50.8 mm in width, constructed with a polypropylene body and equipped with a roller bearing with hub tube. The hub length measures 63.5 mm with an axle hole diameter of 12.7 mm. This wheel provides a static load capacity of 906 kg and a dynamic load capacity of 453 kg at speeds up to 3 km/h, making it suitable for airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PAL8x2-Ø1/2
EAN
4031582387599
Core attributes
Type
Wheel
Load capacity at 3 km/h
453 kg
Load capacity Static
906 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, injected
Axle hole diameter
12.7 mm
Hub length
63.5 mm
Tread width
50.8 mm
Diameter
203.25 mm
Bearing
Roller bearing with hub tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.