Wheel 200 mm
Supratech
EAN:
4031582442519
Product number:
PJR200x40-Ø20 HL58
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Supratech wheel features a 200 mm diameter with a 40 mm wide thermoplastic rubber tread and polypropylene body construction,...
Details
Custom or high volume? Request a quote now.
Data sheets
The Supratech wheel features a 200 mm diameter with a 40 mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system with a 20 mm axle hole diameter and 58 mm hub length. This wheel delivers a dynamic load capacity of 160 kg at speeds up to 3 km/h and a static load capacity of 320 kg, making it suitable for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.