Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spellings (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions throughout our conversation. Please let me know what you'd like to discuss or any questions you might have.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJR160x46-Ø25 TFR
EAN
4031582392609
Core attributes
Type
Wheel
Load capacity at 3 km/h
160 kg
Load capacity Static
320 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.54 kg
Product name
Supratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
25 mm
Hub length
58 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.