Wheel 160 mm
Novatech
EAN:
4031582444667
Product number:
ITP160x50-Ø20 HL60 super convex R25
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Novatech wheel features a 160mm diameter with a 50mm wide polyurethane casted tread and aluminium body construction. The whe...
Details
Custom or high volume? Request a quote now.
The Novatech wheel features a 160mm diameter with a 50mm wide polyurethane casted tread and aluminium body construction. The wheel incorporates a precision ball bearing system with a 20mm axle hole diameter and 60mm hub length. Load capacity specifications include 500kg dynamic load at 4km/h operating speed and 1000kg static load capacity. This wheel is designed for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, AGV systems, machine construction, and various transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.