Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a premium castor component engineered for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 160 mm with a tread width of 50 mm manufactured from PUR casted premium material, ensuring exceptional durability and performance. The aluminium body provides a lightweight yet robust construction, whilst the bore incorporates a keyway bearing design with a 20 mm hole diameter and a hub length of 54 mm for secure axle mounting. The wheel delivers a static load capacity of 1920 kg, with dynamic load capacities of 800 kg at 6 km/h and 960 kg at 4 km/h, making it suitable for both high-speed and heavy-duty applications across diverse industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITB160x50-Ø20
EAN
4031582443851
Core attributes
Type
Wheel
Load capacity at 4 km/h
960 kg
Load capacity at 6 km/h
800 kg
Load capacity Static
1920 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
4.63 kg
Product Name
Novatech
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread Material Mix
PUR casted premium
Axle Hole Diameter
20 mm
Hub Length
54 mm
Tread width
50 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Bore with keyway
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.