Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a robust aluminium body with a polyurethane, casted tread measuring 50 mm in width. The wheel has an overall diameter of 160 mm and a hub length of 54 mm, with a 20 mm axle hole diameter and bore with keyway bearing configuration. This wheel is designed to support a static load capacity of 1600 kg, whilst maintaining dynamic load ratings of 640 kg at 6 km/h and 800 kg at 4 km/h, making it suitable for both stationary and mobile castor applications requiring reliable performance and durability in industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITB 160x50-Ø20 HL54
EAN
4031582397901
S4 Materialnumber
199861399
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.94 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
20 mm
Hub length
54 mm
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Bore with keyway
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.