Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Ultratech Wheel is a precision-engineered castor wheel featuring a cast iron body with an Ultratech Polyurethane, casted tread measuring 50 mm in width. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor installations. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 1600 kg. The dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, forklift trucks, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FCP 160x50-Ø20 HL60
S4 Material Number
199864995
Core attributes
Type
Wheel
Load capacity at 4 km/h
800 kg
Load capacity at 6 km/h
640 kg
Load capacity Static
1600 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.57 kg
Product Name
Ultratech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Cast iron
Tread Material Mix
Ultratech Polyurethane, casted
Axle Hole Diameter
20 mm
Hub Length
60 mm
Tread width
50 mm
Diameter
160 mm
Body width
50 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel Color
Sapphire blue (RAL5003)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.