Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel is engineered with a 160mm diameter and features a wound tread made of canvas and phenolic resin with a 40mm width, mounted on a sheet steel body. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load specifications include a dynamic capacity of 135kg at 4km/h operating speed and a static load capacity of 270kg, making it suitable for demanding castor applications requiring reliable performance and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
DRR160x40-Ø20
EAN
4031582410839
Core attributes
Type
Wheel
Load capacity at 4 km/h
135 kg
Load capacity Static
270 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.99 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Sheet Steel
Tread material
Wound tread made of canvas and phenolic resin
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.