Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions throughout our conversation. What would you like to discuss?
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PAL6x2-Ø1/2
EAN
4031582387582
Core attributes
Type
Wheel
Load capacity at 3 km/h
408 kg
Load capacity Static
816 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, injected
Axle hole diameter
12.7 mm
Hub length
63.5 mm
Tread width
50.8 mm
Diameter
152.5 mm
Bearing
Roller bearing with hub tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.