Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech wheel features a 152mm diameter with a 50mm wide thermoplastic rubber tread and polypropylene body construction. This wheel body offers a dynamic load capacity of 50kg at speeds up to 3km/h, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment applications where reliable mobility and durability are essential.
Article numbers
Article Number
PJZ152
EAN
4031582451405
Core attributes
Type
Wheel
Load capacity at 3 km/h
50 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.65 kg
Product name
Supratech
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
12 mm
Hub length
31 mm
Tread width
50 mm
Diameter
152 mm
Bearing
Borehole, unmachined
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.