Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel features a 150 mm diameter with a 44 mm tread width and 60 mm hub length, incorporating a 20 mm axle hole diameter. Constructed from polyamide with an identical tread material and precision ball bearing system, this wheel delivers exceptional performance with a static load capacity of 1000 kg and dynamic load capacity of 500 kg at 4 km/h. Designed for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOP150x44-Ø20 TFR
EAN
4031582390605
Core attributes
Type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
0.7 kg
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
44 mm
Diameter
150 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.