Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PAL5x2-Ø1/2
EAN
4031582387575
Core attributes
Type
Wheel
Load capacity at 3 km/h
340 kg
Load capacity Static
680 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, injected
Axle hole diameter
12.7 mm
Hub length
63.5 mm
Tread width
50.8 mm
Diameter
127 mm
Bearing
Roller bearing with hub tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.