Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PAP125x30-Ø8
EAN
4031582387513
Core attributes
Type
Wheel
Load capacity at 3 km/h
150 kg
Load capacity Static
300 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Maxtech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, injected
Axle hole diameter
8 mm
Tread width
30 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.