Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel features a 125mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating a bore with keyway bearing system and 17mm axle hole diameter with 54mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, machine construction, and various transport equipment across industrial sectors.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITB125x50-Ø17 H7
EAN
4031582397888
Core attributes
Type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity at 6 km/h
400 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.8 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
17 mm
Hub length
54 mm
Tread width
50 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Bore with keyway
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.